The 74LVT2241 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74LVT2241 device is an octal buffer that is ideal for driving bus lines. The device features two Output Enables (1OE, 2OE), each controlling four of the 3-State outputs.
The 74LVT2241 is designed with 30W series resistance in both the High and Low states of the output. This design reduces the line noise in applications such as memory address drivers, clock drivers and bus receivers/transmitters.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVT2241D | 74LVT2241D | 9352 106 10112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74LVT2241D
| week 4, 2004 |
| 74LVT2241D | 74LVT2241D-T | 9352 106 10118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74LVT2241D
| week 4, 2004 |
| 74LVT2241DB | 74LVT2241DB-T | 9352 106 20118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVT2241DB
| week 13, 2005 |
| 74LVT2241DB | 74LVT2241DB | 9352 106 20112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74LVT2241DB
| week 13, 2005 |
| 74LVT2241PW | 74LVT2241PW | 9352 106 30112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74LVT2241PW
| week 7, 2005 |
| 74LVT2241PW | 74LVT2241PW-T | 9352 106 30118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVT2241PW
| week 7, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVT2241D | 9352 106 10112 | 1.1100 | NA | AVNET ELECTRONICS MARKETING | 1,520 | 11/21/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,516 | 11/21/2008 | Buy online | ||||
| 74LVT2241D | 9352 106 10118 | 1.1100 | Order samples | |||||
| 74LVT2241DB | 9352 106 20118 | 1.1100 | Order samples | |||||
| 74LVT2241DB | 9352 106 20112 | 1.1100 | NA | AVNET ELECTRONICS MARKETING | 924 | 11/21/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 924 | 11/21/2008 | Buy online | ||||
| 74LVT2241PW | 9352 106 30112 | 1.1100 | NA | AVNET ELECTRONICS MARKETING | 1,875 | 11/21/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,875 | 11/21/2008 | Buy online | ||||
| 74LVT2241PW | 9352 106 30118 | 1.1100 | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVT2241D | SOT163-1
(SO20) | 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) | 3.3@3V | 2.7-3.6 V | 20 | TTL | +/- 12 mA |
| 74LVT2241DB | SOT339-1
(SSOP20) | 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) | 3.3@3.3V | 2.7-3.6 V | 20 | TTL | +/- 12 mA |
| 74LVT2241PW | SOT360-1
(TSSOP20) | 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) | 3.3@3.3V | 2.7-3.6 V | 20 | TTL | +/- 12 mA |
74LVT2241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.