NXP Semiconductors


Select site:

English

Datasheet

74LVT240
(Product Specification)
19-Feb-98, 10 pages, 101 kB

Download all documentation

General description

The LVT240 is a high-performance BiCMOS product designed for Vcc operation at 3.3V.

This device is an octal inverting buffer that is ideal for driving bus lines. The device features two Output Enables (1OE, 2OE), each controlling four of the 3-State outputs.

Features

  • Octal bus interface
  • 3-State buffers
  • Output capability: +64mA/-32mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Power-up 3-State
  • Live insertion/extraction permitted
  • No bus current loading when output is tied to 5V bus
  • Latch-up protection exceeds 500mA per JEDEC Std 17
  • ESD protection exceeds 2000V per MIL STD 883 Method 3015 and 200V per Machine Model.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT240D74LVT240D9351 671 80112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVT240D
week 4, 2004
74LVT240D74LVT240D-T9351 671 80118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVT240D
week 4, 2004
74LVT240DB74LVT240DB9351 672 60112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVT240DB
week 13, 2005
74LVT240DB74LVT240DB-T9351 672 60118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT240DB
week 13, 2005
74LVT240PW74LVT240PW9351 763 40112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVT240PW
week 7, 2005
74LVT240PW74LVT240PW-T9351 763 40118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT240PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT240D9351 671  80112  0.5100NAARROW ELECTRONICS1,52011/17/2008 Buy online not available
74LVT240D9351 671  80118  0.5100      Order samples
74LVT240DB9351 672  60112  0.5100NAFUTURE ELECTRONICS- NORTH AMER43611/17/2008 Buy online not available
74LVT240DB9351 672  60118  0.5100NAARROW ELECTRONICS3,00011/17/2008 Buy online Order samples
74LVT240PW9351 763  40112  0.5100NAARROW ELECTRONICS1,32411/17/2008 Buy online not available
74LVT240PW9351 763  40118  0.5100NAARROW ELECTRONICS5,00011/17/2008 Buy online Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT240DSOT163-1
(SO20)
3.3V Buffer/Line Driver; Inverting (3-State)2.5@3.3V2.7-3.6 V20TTL-32/+64 mA
74LVT240DBSOT339-1
(SSOP20)
3.3V Buffer/Line Driver; Inverting (3-State)2.5@3.3V2.7-3.6 V20TTL-32/+64 mA
74LVT240PWSOT360-1
(TSSOP20)
3.3V Buffer/Line Driver; Inverting (3-State)2.5@3.3V2.7-3.6 V20TTL-32/+64 mA

Similar products

74LVT240 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.