NXP Semiconductors


Select site:

English

Datasheet

74LVT241
(Product Specification)
07-May-08, 16 pages, 105 kB

Download all documentation

General description

The 74LVT241 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

This device is an octal buffer that is ideal for driving bus lines. The device features two output enables (1OE, 2OE), each controlling four of the 3-state outputs.

Features

  • 3-state buffers
  • Octal bus interface
  • Input and output interface capability to systems at 5 V supply
  • TTL input and output switching levels
  • Output capability: +64 mA/-32 mA
  • Latch-up protection exceeds 500 mA per JESD78 class II level A
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Bus-hold data inputs eliminate the need for external pull-up resistors for unused inputs
  • Live insertion/extraction permitted
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT241D74LVT241D9352 100 80112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVT241D
week 4, 2004
74LVT241D74LVT241D-T9352 100 80118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVT241D
week 4, 2004
74LVT241DB74LVT241DB-T9352 100 90118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT241DB
week 12, 2005
74LVT241DB74LVT241DB9352 100 90112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVT241DB
week 12, 2005
74LVT241PW74LVT241PW9352 101 10112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVT241PW
week 7, 2005
74LVT241PW74LVT241PW-T9352 101 10118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT241PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT241D9352 100  80112  0.5100     not available
74LVT241D9352 100  80118  0.5100      Order samples
74LVT241DB9352 100  90118  0.5100      Order samples
74LVT241DB9352 100  90112  0.5100     not available
74LVT241PW9352 101  10112  0.5100     not available
74LVT241PW9352 101  10118  0.5100NAARROW ELECTRONICS2,50011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION5,00011/21/2008 Buy online  
   NAMOUSER ELECTRONICS35011/21/2008 Buy online  

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT241DSOT163-1
(SO20)
3.3V Buffer/Line Driver; Non-Inverting (3-State)2.8@3.3V2.7-3.6 V20TTL-32/+64 mA
74LVT241DBSOT339-1
(SSOP20)
3.3V Buffer/Line Driver; Non-Inverting (3-State)2.8@3.3V2.7-3.6 V20TTL-32/+64 mA
74LVT241PWSOT360-1
(TSSOP20)
3.3V Buffer/Line Driver; Non-Inverting (3-State)2.8@3.3V2.7-3.6 V20TTL-32/+64 mA

Similar products

74LVT241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.