NXP Semiconductors


Select site:

English

Datasheet

74LVT245B
(Product Specification)
08-May-08, 15 pages, 104 kB

Download all documentation

General description

The 74LVT245B is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is an octal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an output enable (OE) input for easy cascading and a direction (DIR) input for direction control.

Features

  • 3-state buffers
  • Octal bidirectional bus interface
  • Input and output interface capability to systems at 5 V supply
  • TTL input and output switching levels
  • Output capability: +64 mA/-32 mA
  • Latch-up protection exceeds 500 mA per JEDEC Std 17
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Bus-hold data inputs eliminate the need for external pull-up resistors for unused inputs
  • Live insertion/extraction permitted
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT245BBQ74LVT245BBQ-G9352 856 05115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard Marking74LVT245BBQ
74LVT245BD74LVT245BD9352 636 57112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVT245BD
week 4, 2004
74LVT245BD74LVT245BD-T9352 636 57118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVT245BD
week 4, 2004
74LVT245BDB74LVT245BDB9352 636 58112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVT245BDB
week 13, 2005
74LVT245BDB74LVT245BDB-T9352 636 58118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT245BDB
week 13, 2005
74LVT245BPW74LVT245BPW9352 636 79112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVT245BPW
week 7, 2005
74LVT245BPW74LVT245BPW-T9352 636 79118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT245BPW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT245BBQ9352 856  05115        Order samples
74LVT245BD9352 636  57112  0.4700NAARROW ELECTRONICS64611/21/2008 Buy online not available
74LVT245BD9352 636  57118  0.4700NAAVNET ELECTRONICS MARKETING2,00011/21/2008 Buy online Order samples
74LVT245BDB9352 636  58112  0.4700     not available
74LVT245BDB9352 636  58118  0.4700      Order samples
74LVT245BPW9352 636  79112  0.4700     not available
74LVT245BPW9352 636  79118  0.4700      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT245BBQSOT764-1
(DHVQFN20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)2.4@3.3V2.7-3.6 V20TTL-32/+64 mA
74LVT245BDSOT163-1
(SO20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)2.4@3.3V2.7-3.6 V20TTL-32/+64 mA
74LVT245BDBSOT339-1
(SSOP20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)2.4@3.3V2.7-3.6 V20TTL-32/+64 mA
74LVT245BPWSOT360-1
(TSSOP20)
3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)2.4@3.3V2.7-3.6 V20TTL-32/+64 mA

Similar products

74LVT245B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.