The LVT245B is a high-performance BiCMOS product designed for VCC operation at 3.3V.
This device is an octal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an Output Enable (OE) input for easy cascading and a Direction (DIR) input for direction control.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVT245BD | 74LVT245BD | 9352 636 57112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74LVT245BD
| week 4, 2004 |
| 74LVT245BD | 74LVT245BD-T | 9352 636 57118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74LVT245BD
| week 4, 2004 |
| 74LVT245BDB | 74LVT245BDB | 9352 636 58112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74LVT245BDB
| week 13, 2005 |
| 74LVT245BDB | 74LVT245BDB-T | 9352 636 58118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVT245BDB
| week 13, 2005 |
| 74LVT245BPW | 74LVT245BPW | 9352 636 79112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74LVT245BPW
| week 7, 2005 |
| 74LVT245BPW | 74LVT245BPW-T | 9352 636 79118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVT245BPW
| week 7, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVT245BD | 9352 636 57112 | 0.4700 | NA | AVNET ELECTRONICS MARKETING | 990 | 5/9/2008 | Buy online | not available |
| NA | ARROW ELECTRONICS | 836 | 5/12/2008 | Buy online | ||||
| 74LVT245BD | 9352 636 57118 | 0.4700 | Order samples | |||||
| 74LVT245BDB | 9352 636 58112 | 0.4700 | not available | |||||
| 74LVT245BDB | 9352 636 58118 | 0.4700 | Order samples | |||||
| 74LVT245BPW | 9352 636 79112 | 0.4700 | not available | |||||
| 74LVT245BPW | 9352 636 79118 | 0.4700 | Order samples |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVT245BD | SOT163-1
(SO20) | 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 2.4@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
| 74LVT245BDB | SOT339-1
(SSOP20) | 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 2.4@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
| 74LVT245BPW | SOT360-1
(TSSOP20) | 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 2.4@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
74LVT245B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.