NXP Semiconductors


Select site:

English

Datasheet

74LVT32374
(Product Specification)
15-Oct-04, 14 pages, 96 kB

Download all documentation

General description

The 74LVT32374 is a high-performance BICMOS product designed for VCC operation at 3.3 V.

The 74LVT32374 is a 32-bit edge-triggered D-type flip-flop featuring non-inverting 3-state outputs. The device can be used as four 8-bit flip-flops, or two 16-bit flip-flops or one 32-bit flip-flop. On the positive transition of the clock (CP), the Q outputs of the flip-flop take on the logic levels set-up at the D inputs.

Features

  • 32-bit edge-triggered flip-flop
  • 3-state buffers
  • Output capability: +64 mA/-32 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power-up reset
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus
  • Latch-up protection exceeds 500 mA in accordance with JEDEC std 17
  • ESD protection exceeds 2000 V in accordance with MIL STD 883 method 3015 and 200 V in accordance with machine model.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT32374EC74LVT32374EC-T9352 703 90518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking74LVT32374EC
74LVT32374EC74LVT32374EC9352 703 90557Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, MultipleStandard Marking74LVT32374EC

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT32374EC9352 703  90518  3.5500     not available
74LVT32374EC9352 703  90557  3.5500      Order samples

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT32374ECSOT536-1
(LFBGA96)
3.3V 32-Bit Edge-Triggered D-Type Flip-Flop (3-State) 150 3@3.3V 2.7-3.6 V 96 BGA TTL -32/+64 mA

Similar products

74LVT32374 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.