The LVT534 is a high-performance BiCMOS product designed for VCC operation at 3.3 V.
This device is an 8-bit, edge triggered register coupled to eight 3-State output buffers. The two sections of the device are controlled independently by the clock (CP) and Output Enable (OE) control gates. The state of each D input (one set-up time before the LOW-to-HIGH clock transition) is transferred to the corresponding flip-flop's Q output.
The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors. The active-LOW Output Enable (OE) controls all eight 3-State buffers independent of the clock operation.
When OE is LOW, the stored data appears at the outputs. When OE is HIGH, the outputs are in the high-impedance "off" state, which means they will neither drive nor load the bus.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVT534D | 74LVT534D | 9352 130 10112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74LVT534D
| week 4, 2004 |
| 74LVT534D | 74LVT534D-T | 9352 130 10118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74LVT534D
| week 4, 2004 |
| 74LVT534DB | 74LVT534DB | 9352 130 20112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74LVT534DB
| week 12, 2005 |
| 74LVT534DB | 74LVT534DB-T | 9352 130 20118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVT534DB
| week 12, 2005 |
| 74LVT534PW | 74LVT534PW | 9352 130 30112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74LVT534PW
| week 7, 2005 |
| 74LVT534PW | 74LVT534PW-T | 9352 130 30118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVT534PW
| week 7, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVT534D | 9352 130 10112 | 1.7500 | NA | DIGI-KEY CORPORATION | 1,516 | 9/6/2008 | Buy online | not available |
| 74LVT534D | 9352 130 10118 | 1.7500 | Order samples | |||||
| 74LVT534DB | 9352 130 20112 | 1.7500 | NA | DIGI-KEY CORPORATION | 924 | 9/6/2008 | Buy online | not available |
| 74LVT534DB | 9352 130 20118 | 1.7500 | Order samples | |||||
| 74LVT534PW | 9352 130 30112 | 1.7500 | NA | DIGI-KEY CORPORATION | 1,875 | 9/6/2008 | Buy online | not available |
| 74LVT534PW | 9352 130 30118 | 1.7500 | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVT534D | SOT163-1
(SO20) | 3.3V Octal D-Type Flip-Flop; Positive-Edge Trigger; Inverting with Bus Hold (3-State) | 150 | 3.5@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
| 74LVT534DB | SOT339-1
(SSOP20) | 3.3V Octal D-Type Flip-Flop; Positive-Edge Trigger; Inverting with Bus Hold (3-State) | 150 | 3.5@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
| 74LVT534PW | SOT360-1
(TSSOP20) | 3.3V Octal D-Type Flip-Flop; Positive-Edge Trigger; Inverting with Bus Hold (3-State) | 150 | 3.5@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
74LVT534 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.