NXP Semiconductors


Select site:

English

Datasheet

74LVT640
(Product Specification)
19-Feb-98, 10 pages, 104 kB

Download all documentation

General description

The LVT640 is a high-performance BiCMOS product designed for VCC operation at 3.3V.

This device is an octal transceiver featuring inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an Output Enable (OE) input for easy cascading and a Direction (DIR) input for direction control.

Features

  • Cctal bidirectional bus interface
  • 3-State buffers
  • Output capability: +64mA/-32mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power-up 3-State
  • No bus current loading when output is tied to 5V bus
  • Latch-up protection exceeds 500mA per JEDEC Std 17
  • ESD protection exceeds 2000V per MIL STD 883 Method 3015 and 200V per Machine Model

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT640D74LVT640D-T9352 130 70118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVT640D
week 4, 2004
74LVT640D74LVT640D9352 130 70112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVT640D
week 4, 2004
74LVT640DB74LVT640DB9352 130 80112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVT640DB
week 13, 2005
74LVT640DB74LVT640DB-T9352 130 80118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT640DB
week 13, 2005
74LVT640PW74LVT640PW9352 130 90112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVT640PW
week 7, 2005
74LVT640PW74LVT640PW-T9352 130 90118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVT640PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT640D9352 130  70118  1.8500      Order samples
74LVT640D9352 130  70112  1.8500NADIGI-KEY CORPORATION1,4788/15/2008 Buy online not available
74LVT640DB9352 130  80112  1.8500NADIGI-KEY CORPORATION9248/15/2008 Buy online not available
   NAFUTURE ELECTRONICS9248/19/2008 Buy online  
74LVT640DB9352 130  80118  1.8500      Order samples
74LVT640PW9352 130  90112  1.8500NADIGI-KEY CORPORATION1,5008/15/2008 Buy online not available
74LVT640PW9352 130  90118  1.8500      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT640DSOT163-1
(SO20)
3.3V Transceiver with Direction Pin; Inverting with Bus Hold (3-State) 2.4@3.3V 2.7-3.6 V 20 TTL -32/+64 mA
74LVT640DBSOT339-1
(SSOP20)
3.3V Transceiver with Direction Pin; Inverting with Bus Hold (3-State) 2.4@3.3V 2.7-3.6 V 20 TTL -32/+64 mA
74LVT640PWSOT360-1
(TSSOP20)
3.3V Transceiver with Direction Pin; Inverting with Bus Hold (3-State) 2.4@3.3V 2.7-3.6 V 20 TTL -32/+64 mA

Similar products

74LVT640 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.