The LVT646 is a high-performance BiCMOS product designed for VCC operation at 3.3V.
This device consists of bus transceiver circuits with 3-State outputs, D-type flip-flops, and control circuitry arranged for multiplexed transmission of data directly from the input bus or the internal registers.
Data on the A or B bus will be clocked into the registers as the appropriate clock pin goes High.
Output Enable (OE) and DIR pins are provided to control the transceiver function. In the transceiver mode, data present at the high impedance port may be stored in either the A or B register or both.
The Select (SAB, SBA) pins determine whether data is stored or transferred through the device in realtime. The DIR determines which bus will receive data when the OE is active (Low). In the isolation mode (OE = High), data from Bus A may be stored in the B register and/or data from Bus B may be stored in the A register.
When an output function is disabled, the input function is still enabled and may be used to store and transmit data. Only one of the two busesA or B may be driven at a time. The examples on the next page demonstrate the four fundamental bus management functions that can be performed with the 74LVT646.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVT646D | 74LVT646D | 9351 672 00112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | 74LVT646D
| week 13, 2005 |
| 74LVT646D | 74LVT646D-T | 9351 672 00118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | 74LVT646D
| week 13, 2005 |
| 74LVT646DB | 74LVT646DB | 9351 672 10112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | 74LVT646DB
| week 12, 2005 |
| 74LVT646DB | 74LVT646DB-T | 9351 672 10118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | 74LVT646DB
| week 12, 2005 |
| 74LVT646PW | 74LVT646PW | 9351 777 30112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | 74LVT646PW
| week 10, 2005 |
| 74LVT646PW | 74LVT646PW-T | 9351 777 30118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | 74LVT646PW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVT646D | 9351 672 00112 | 1.5600 | not available | |||||
| 74LVT646D | 9351 672 00118 | 1.5600 | Order samples | |||||
| 74LVT646DB | 9351 672 10112 | 1.5600 | not available | |||||
| 74LVT646DB | 9351 672 10118 | 1.5600 | Order samples | |||||
| 74LVT646PW | 9351 777 30112 | 1.5600 | not available | |||||
| 74LVT646PW | 9351 777 30118 | 1.5600 | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVT646D | SOT137-1
(SO24) | 3.3V Transceiver/Register with Bus Hold (3-State) | 180 | 3.8@3.3V | 2.7-3.6 V | 24 | TTL | -32/+64 mA |
| 74LVT646DB | SOT340-1
(SSOP24) | 3.3V Transceiver/Register with Bus Hold (3-State) | 180 | 3.8@3.3V | 2.7-3.6 V | 24 | TTL | -32/+64 mA |
| 74LVT646PW | SOT355-1
(TSSOP24) | 3.3V Transceiver/Register with Bus Hold (3-State) | 180 | 3.8@3.3V | 2.7-3.6 V | 24 | TTL | -32/+64 mA |
74LVT646 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.