NXP Semiconductors


Select site:

English

74LVTH322245

Selection guide

Datasheet

(Product Specification)
v.1, 24-Jan-08, 12 pages, 91 kB

Download all documentation

3.3 V 32-bit bus transceiver with 30 Ohm termination resistors; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVTH322245 is a high-performance BiCMOS product designed for VCC operation at 3.3 V. The 74LVTH322245 is designed with 30 Ohm series resistance in both the HIGH and LOW states of the output. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus receivers/transmitters. The 74LVTH322245 is a 32-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features four output enable (nOE) inputs for easy cascading and four send/receive (nDIR) inputs for direction control. Pin nOE controls the outputs so that the buses are effectively isolated. Bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.

Features

  • 32-bit bidirectional bus interface
  • 3-state buffers
  • Output capability: +12 mA and -12 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
  • Live insertion and extraction permitted
  • Outputs include series resistance of 30 Ohm making external resistors unnecessary
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus
  • Latch-up protection:
    • JESD78 Class II level A exceeds 500 mA
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVTH322245EC74LVTH322245EC,5189352 852 57518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking
74LVTH322245EC74LVTH322245EC,5519352 852 57551Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, SingleStandard Marking
74LVTH322245EC74LVTH322245EC,5579352 852 57557Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74LVTH322245EC74LVTH322245EC,51874LVTH322245EC
1,337,52E+083
74LVTH322245EC74LVTH322245EC,55174LVTH322245EC
1,337,52E+083
74LVTH322245EC74LVTH322245EC,55774LVTH322245EC
1,337,52E+083

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVTH322245EC9352 852 57518  74LVTH322245EC,518  NAARROW ELECTRONICS557 3/16/2010Buy onlinenot available
74LVTH322245EC9352 852 57551  74LVTH322245EC,551  NAARROW ELECTRONICS557 3/16/2010Buy onlineOrder samples
74LVTH322245EC9352 852 57557  74LVTH322245EC,557  NAARROW ELECTRONICS557 3/16/2010Buy onlinenot available

Block diagrams/pinning