The 74LVT16244B; 74LVTH16244B is a high-performance BiCMOS product designed for VCC operation at 3.3 V.
This device is a 16-bit buffer and line driver featuring non-inverting 3-state bus outputs. The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVT16244BDGG | 74LVT16244BDG | 9352 029 90512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVT16244BDGG
| week 14, 2005 |
| 74LVT16244BDGG | 74LVT16244BDG-T | 9352 029 90518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVT16244BDGG
| week 14, 2005 |
| 74LVT16244BDL | 74LVT16244BDL | 9351 830 90112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVT16244BDL
| week 13, 2005 |
| 74LVT16244BDL | 74LVT16244BDL-T | 9351 830 90118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVT16244BDL
| week 13, 2005 |
| 74LVT16244BEV | 74LVT16244BEV-T | 9352 707 94118 | Volume production | SOT702-1
(VFBGA56) | Reel Pack, SMD, 13" | Standard Marking | 74LVT16244BEV
| |
| 74LVT16244BEV | 74LVT16244BEV-S | 9352 707 94151 | Volume production | SOT702-1
(VFBGA56) | Tray Pack, Bakeable, Single | Standard Marking | 74LVT16244BEV
| |
| 74LVT16244BEV | 74LVT16244BEV | 9352 707 94157 | Volume production | SOT702-1
(VFBGA56) | Tray Pack, Bakeable, Multiple | Standard Marking | 74LVT16244BEV
| |
| 74LVTH16244BDGG | 74LVTH16244BDGG | 9352 817 51512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVTH16244BDGG
| Always Pb-free |
| 74LVTH16244BDGG | 74LVTH16244BDGG-T | 9352 817 51518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVTH16244BDGG
| Always Pb-free |
| 74LVTH16244BDL | 74LVTH16244BDL | 9352 817 49112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVTH16244BDL
| Always Pb-free |
| 74LVTH16244BDL | 74LVTH16244BDL-T | 9352 817 49118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVTH16244BDL
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVT16244BDGG | 9352 029 90512 | 0.9800 | NA | ARROW ELECTRONICS | 775 | 11/21/2008 | Buy online | not available |
| NA | MOUSER ELECTRONICS | 65 | 11/21/2008 | Buy online | ||||
| 74LVT16244BDGG | 9352 029 90518 | 0.9800 | NA | ARROW ELECTRONICS | 12,000 | 11/21/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 295 | 11/21/2008 | Buy online | ||||
| 74LVT16244BDL | 9351 830 90112 | 0.9800 | NA | ARROW ELECTRONICS | 353 | 11/21/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,571 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 100 | 11/21/2008 | Buy online | ||||
| 74LVT16244BDL | 9351 830 90118 | 0.9800 | NA | ARROW ELECTRONICS | 1,000 | 11/21/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/21/2008 | Buy online | ||||
| 74LVT16244BEV | 9352 707 94118 | 3.5100 | not available | |||||
| 74LVT16244BEV | 9352 707 94151 | 3.5100 | not available | |||||
| 74LVT16244BEV | 9352 707 94157 | 3.5100 | not available | |||||
| 74LVTH16244BDGG | 9352 817 51512 | 1.0400 | not available | |||||
| 74LVTH16244BDGG | 9352 817 51518 | 1.0400 | not available | |||||
| 74LVTH16244BDL | 9352 817 49112 | 1.0400 | not available | |||||
| 74LVTH16244BDL | 9352 817 49118 | 1.0400 | not available |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVT16244BDGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 1.8@3.3V | 2.7-3.6 V | 48 | TTL | -32/+64 mA |
| 74LVT16244BDL | SOT370-1
(SSOP48) | 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 2@3.3V | 2.7-3.6 V | 48 | TTL | -32/+64 mA |
| 74LVT16244BEV | SOT702-1
(VFBGA56) | 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 2@3.3V | 2.7-3.6 V | 56 BGA | TTL | -32/+64 mA |
| 74LVTH16244BDGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 1.8@3.3V | 2.7-3.6 V | 48 | TTL | -32/+64 mA |
| 74LVTH16244BDL | SOT370-1
(SSOP48) | 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 2@3.3V | 2.7-3.6 V | 48 | TTL | -32/+64 mA |
74LVT16244B; 74LVTH16244B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.