NXP Semiconductors


Select site:

English

Datasheet

74LVU04
(Product Specification)
20-Dec-07, 19 pages, 119 kB

Download all documentation

General description

The 74LVU04 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HCU04.

The 74LVU04 is a general purpose hex inverter. Each of the six inverters is a single stage with unbuffered outputs.

Features

  • Wide operating voltage: 1.0 V to 5.5 V
  • Optimized for low voltage applications: 1.0 V to 3.6 V
  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVU04BQ74LVU04BQ-G9352 855 65115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVU04BQ
74LVU04D74LVU04D9350 615 70112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVU04D
week 5, 2004
74LVU04D74LVU04D-T9350 615 70118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVU04D
week 5, 2004
74LVU04DB74LVU04DB9351 701 50112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVU04DB
week 12, 2005
74LVU04DB74LVU04DB-T9351 701 50118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVU04DB
week 12, 2005
74LVU04N74LVU04N9350 615 80112Volume productionSOT27-1
(DIP14)
TubeStandard Marking74LVU04N
Always Pb-free
74LVU04PW74LVU04PW-T9351 752 00118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVU04PW
week 17, 2005
74LVU04PW74LVU04PW9351 752 00112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVU04PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVU04BQ9352 855  65115        Order samples
74LVU04D9350 615  70112  0.1700     not available
74LVU04D9350 615  70118  0.1700NAARROW ELECTRONICS5,0008/5/2008 Buy online Order samples
74LVU04DB9351 701  50112  0.1700     not available
74LVU04DB9351 701  50118  0.1700      Order samples
74LVU04N9350 615  80112  0.2800      Order samples
74LVU04PW9351 752  00118  0.1700      Order samples
74LVU04PW9351 752  00112  0.1700     not available

Applications

  • Linear amplifier
  • Crystal oscillator
  • Astable multivibrator


Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVU04DSOT108-1
(SO14)
Hex Inverter (Unbuffered) 6@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LVU04DBSOT337-1
(SSOP14)
Hex Inverter (Unbuffered) 6@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LVU04NSOT27-1
(DIP14)
Hex Inverter (Unbuffered) 6@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LVU04PWSOT402-1
(TSSOP14)
Hex Inverter (Unbuffered) 6@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA

Similar products

74LVU04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.