NXP Semiconductors


Select site:

English

80C552_83C552

Selection guide

Datasheet

(Product Specification)
v.4, 03-Sep-02, 23 pages, 185 kB

Download all documentation

Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 80C552/83C552 (hereafter generically referred to as 8XC552) Single-Chip 8-Bit Microcontroller is manufactured in an advanced CMOS process and is a derivative of the 80C51 microcontroller family. The 8XC552 has the same instruction set as the 80C51.

Three versions of the derivative exist:

  • 83C552?8 kbytes mask programmable ROM
  • 80C552?ROMless version of the 83C552
  • 87C552?8 kbytes EPROM (described in a separate chapter)

The 8XC552 contains a non-volatile 8k ? 8 read-only program memory (83C552), a volatile 256 ? 8 read/write data memory, five 8-bit I/O ports, one 8-bit input port, two 16-bit timer/event counters (identical to the timers of the 80C51), an additional 16-bit timer coupled to capture and compare latches, a 15-source, two-priority-level, nested interrupt structure, an 8-input ADC, a dual DAC pulse width modulated interface, two serial interfaces (UART and I2C-bus), a "watchdog" timer and on-chip oscillator and timing circuits. For systems that require extra capability, the 8XC552 can be expanded using standard TTL compatible memories and logic.

In addition, the 8XC552 has two software selectable modes of power reduction?idle mode and power-down mode. The idle mode freezes the CPU while allowing the RAM, timers, serial ports, and interrupt system to continue functioning. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative.

The device also functions as an arithmetic processor having facilities for both binary and BCD arithmetic plus bit-handling capabilities. The instruction set consists of over 100 instructions: 49 one-byte, 45 two-byte, and 17 three-byte. With a 16 MHz (24 MHz) crystal, 58 pct of the instructions are executed in 0.75 us (0.5 us) and 40 pct in 1.5 us (1 us). Multiply and divide instructions require 3 us (2 us).

Features

  • 80C51 central processing unit
  • 8k ? 8 ROM expandable externally to 64 kbytes
  • ROM code protection
  • An additional 16-bit timer/counter coupled to four capture registers and three compare registers
  • Two standard 16-bit timer/counters
  • 256 ? 8 RAM, expandable externally to 64 kbytes
  • Capable of producing eight synchronized, timed outputs
  • A 10-bit ADC with eight multiplexed analog inputs
  • Two 8-bit resolution, pulse width modulation outputs
  • Five 8-bit I/O ports plus one 8-bit input port shared with analog inputs
  • I2C-bus serial I/O port with byte oriented master and slave functions
  • Full-duplex UART compatible with the standard 80C51
  • On-chip watchdog timer
  • Three speed ranges:
    • 3.5 to 16 MHz
    • 3.5 to 24 MHz (ROM, ROMless only)
  • Three operating ambient temperature ranges:
    • P83C552xBx: 0 Cel to +70 Cel
    • P83C552xFx: ?40 Cel to +85 Cel (XTAL frequency max. 24 MHz)
    • P83C552xHx: ?40 Cel to +125 Cel (XTAL frequency max. 16 MHz)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P80C552EBA/08P80C552EBA/08,5129352 628 03512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard Marking
P80C552EBA/08P80C552EBA/08,5189352 628 03518Volume productionSOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P80C552EBB/08P80C552EBB/08,5579352 628 15557Volume productionSOT318-2
(QFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking
P80C552EFA/08P80C552EFA/08,5129352 370 80512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard Marking
P80C552EFA/08P80C552EFA/08,5189352 370 80518Volume productionSOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P80C552EFB/08P80C552EFB/08,5579352 371 20557Volume productionSOT318-2
(QFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking
P80C552IBA/08P80C552IBA/08,5129352 628 04512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard Marking
P80C552IBA/08P80C552IBA/08,5189352 628 04518Volume productionSOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking
P80C552IFA/08P80C552IFA/08,5129352 371 00512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P83C552EFA/098P83C552EFA/098,5189352 634 53518Discontinued
Replacement product
SOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
P80C552EBA/08P80C552EBA/08,512P80C552EBA_08
week 52, 2004 2,842,58E+083
P80C552EBA/08P80C552EBA/08,518P80C552EBA_08
week 52, 2004 2,842,58E+083
P80C552EBB/08P80C552EBB/08,557P80C552EBB_08
week 46, 2004 2,842,58E+082
P80C552EFA/08P80C552EFA/08,512P80C552EFA_08
week 53, 2004 2,842,58E+083
P80C552EFA/08P80C552EFA/08,518P80C552EFA_08
week 53, 2004 2,842,58E+083
P80C552EFB/08P80C552EFB/08,557P80C552EFB_08
week 51, 2004 2,842,58E+082
P80C552IBA/08P80C552IBA/08,512P80C552IBA_08
week 53, 2004 2,842,58E+083
P80C552IBA/08P80C552IBA/08,518P80C552IBA_08
week 53, 2004 2,842,58E+083
P80C552IFA/08P80C552IFA/08,512P80C552IFA_08
week 53, 2004 2,842,58E+083

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
P83C552EFA/098P83C552EFA/098,518P83C552EFA_098
week 4, 2005 2,842,58E+083

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P80C552EBA/089352 628 03512  P80C552EBA/08,512  7.0200NADIGI-KEY CORPORATION1,006 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
P80C552EBA/089352 628 03518  P80C552EBA/08,518  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
P80C552EBB/089352 628 15557  P80C552EBB/08,557  7.0200NADIGI-KEY CORPORATION328 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
P80C552EFA/089352 370 80512  P80C552EFA/08,512  7.7600NADIGI-KEY CORPORATION210 3/18/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS899 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
P80C552EFA/089352 370 80518  P80C552EFA/08,518  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
P80C552EFB/089352 371 20557  P80C552EFB/08,557  JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples
P80C552IBA/089352 628 04512  P80C552IBA/08,512  7.7600NADIGI-KEY CORPORATION240 3/18/2010Buy onlinenot available
    NAFUTURE ELECTRONICS2,755 3/17/2010Buy online 
    NAAVNET ELECTRONICS MARKETING233 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
P80C552IBA/089352 628 04518  P80C552IBA/08,518  JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples
P80C552IFA/089352 371 00512  P80C552IFA/08,512  8.5900NADIGI-KEY CORPORATION141 3/18/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS492 3/17/2010Buy online 
    NAAVNET ELECTRONICS MARKETING56 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P83C552EFA/09893526345351830-sep-1031-dec-10P80C552EFA/08DN 65
  • Customer specific product
  • Standard availability
Standard End of Life.

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionI2C
ADC
PWM
P80C552EBA/08SOT188-2
(PLCC68)
PLCC6816.0256.048.01.03.0B4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM1.08.02.0
P80C552EBB/08SOT318-2
(QFP80)
QFP8016.0256.048.01.03.0B4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM1.08.02.0
P80C552EFA/08SOT188-2
(PLCC68)
PLCC6816.0256.048.01.03.0F4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM1.08.02.0
P80C552EFB/08SOT318-2
(QFP80)
QFP8016.0256.048.01.03.0F4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM1.08.02.0
P80C552IBA/08SOT188-2
(PLCC68)
PLCC6824.0256.048.01.03.0B4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM1.08.02.0
P80C552IFA/08SOT188-2
(PLCC68)
PLCC6824.0256.048.01.03.0F4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM1.08.02.0
P83C552EFA/098SOT188-2
(PLCC68)
PLCC6816.0256.048.01.03.0F4.55.5Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM8.02.0


Similar products
80C552_83C552 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.