NXP Semiconductors


Select site:

English

87LPC762

Selection guide

Datasheet

87LPC762
(Preliminary Specification)
26-Oct-01, 57 pages, 312 kB

Download all documentation

87LPC762 - Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 87LPC762 is a 20-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the 87LPC762 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The 87LPC762 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.

Features

  • An accelerated 80C51 CPU provides instruction cycle times of 300-600ns for all instructions except multiply and divide when executing at 20 MHz. Execution at up to 20 MHz when VDD = 4.5 V to 6.0 V, 10 MHz when VDD = 2.7 V to 6.0 V.
  • 2.7 V to 6.0 V operating range for digital functions.
  • 2 kbytes EPROM code memory.
  • 128 byte RAM data memory.
  • 32-byte customer code EPROM allows serialization of devices, storage of setup parameters, etc.
  • Two 16-bit counter/timers. Each timer may be configured to toggle a port output upon timer overflow.
  • Two analog comparators.
  • Full duplex UART.
  • I²C communication port.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Four interrupt priority levels.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog timeout time is selectable from 8 values.
  • Active low reset. On-chip power-on reset allows operation with no external reset components.
  • Low voltage reset. One of two preset low voltage levels may be selected to allow a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator, allowing it to perform an oscillator fail detect function.
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed EPROM bits). The RC oscillator option allows operation with no external oscillator components.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Selectable Schmitt trigger port inputs.
  • LED drive capability (20 mA) on all port pins.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • 15 I/O pins minimum. Up to 18 I/O pins using on-chip oscillator and reset options.
  • Only power and ground connections are required to operate the 87LPC762 when fully on-chip oscillator and reset options are selected.
  • Serial EPROM programming allows simple in-circuit production coding. Two EPROM security bits prevent reading of sensitive application programs.
  • Idle and Power Down reduced power modes. Improved wakeup from Power Down mode (a low interrupt input starts execution). Typical Power Down current is 1 uA.
  • 20-pin DIP, SO, and TSSOP packages.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87LPC762BDP87LPC762BD,5129352 640 03512Volume productionSOT163Tube Dry PackStandard Marking
P87LPC762BDHP87LPC762BDH,5129352 686 60512Volume productionSOT360Tube Dry PackStandard Marking
P87LPC762BNP87LPC762BN,1129352 640 04112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
P87LPC762FDP87LPC762FD,5129352 668 53512Volume productionSOT163Tube Dry PackStandard Marking
P87LPC762FNP87LPC762FN,1129352 668 52112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
P87LPC762FN/CP3227P87LPC762FN/CP32279352 729 52112Volume productionSOT146-1
(DIP20)
TubeStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87LPC762BDH/GP87LPC762BDH/G,5129352 777 43512Withdrawn
Replacement product
SOT360Tube Dry PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P87LPC762BDP87LPC762BD,512P87LPC762BD
week 42, 2004 2,842,58E+081
P87LPC762BDHP87LPC762BDH,512P87LPC762BDH
week 46, 2004 2,842,58E+081
P87LPC762BNP87LPC762BN,112P87LPC762BN
Always Pb-free 2,842,58E+08NA
P87LPC762FDP87LPC762FD,512P87LPC762FD
week 42, 2004 2,842,58E+082
P87LPC762FNP87LPC762FN,112P87LPC762FN
Always Pb-free 2,842,58E+08NA
P87LPC762FN/CP3227P87LPC762FN/CP3227P87LPC762FN_CP3227
Always Pb-free 2,842,58E+08NA

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P87LPC762BDH/GP87LPC762BDH/G,512Not available
Always Pb-free 2,842,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P87LPC762BD9352 640 03512  P87LPC762BD,512  1.5200NAMOUSER ELECTRONICS45 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION398 11/20/2009Buy online 
    NAMOUSER ELECTRONICS45 11/20/2009Buy online 
P87LPC762BDH9352 686 60512  P87LPC762BDH,512  1.5200      Order samples
P87LPC762BN9352 640 04112  P87LPC762BN,112  1.5900NAMOUSER ELECTRONICS133 11/20/2009Buy onlinenot available
    NANEWARK192 11/20/2009Buy online 
    NADIGI-KEY CORPORATION565 11/20/2009Buy online 
    NAMOUSER ELECTRONICS133 11/20/2009Buy online 
    NAFUTURE ELECTRONICS4,683 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING140 11/19/2009Buy online 
P87LPC762FD9352 668 53512  P87LPC762FD,512  1.9100ASIASACL - Hong Kong/Chinayes152011/20/2009Buy onlineOrder samples
P87LPC762FN9352 668 52112  P87LPC762FN,112  1.9800NAARROW ELECTRONICS618 11/19/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION720 11/20/2009Buy online 
    NAFUTURE ELECTRONICS10 11/19/2009Buy online 
P87LPC762FN/CP32279352 729 52112  P87LPC762FN/CP3227        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P87LPC762BDH/G93527774351230-Sep-0831-Dec-08$product.prunedProduct.eplacementPartDN 60
  • Sole source product
  • Standard availability
Std OTP available.

Applications

  • Personal digital assistant (PDA)
  • Digital camera
  • Communication device, e.g.,
    • Router
    • Modem
  • Mass storage device, e.g.,
    • Zip drive
  • Printer
  • Scanner.



Related applications
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs

Block diagrams/pinning

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionI2C
P87LPC762BDSOT163
SO2020.0128.018.01.01.0B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP1.0
P87LPC762BDHSOT360
TSSOP2020.0128.018.01.01.0B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP1.0
P87LPC762BDH/GSOT360
TSSOP2020.0128.018.01.01.0B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP1.0
P87LPC762BNSOT146-1
(DIP20)
DIP2020.0128.018.01.01.0B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP1.0
P87LPC762FDSOT163
SO2020.0128.018.01.01.0F2.76.0Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP1.0
P87LPC762FNSOT146-1
(DIP20)
DIP2020.0128.018.01.01.0F2.76.0Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP1.0
P87LPC762FN/CP3227SOT146-1
(DIP20)
DIP2020.0128.018.01.01.0F2.76.0Low power, low price, low pin count (20 pin) microcontroller with 2 kbyte OTP1.0


Similar products
87LPC762 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.