NXP Semiconductors


Select site:

English

89C51/89C52/89C54/89C58

Selection guide

Datasheet

89C51/89C52/89C54/89C58
(Product Specification)
15-Jan-02, 39 pages, 248 kB

Download all documentation

80C51 8-bit microcontroller family 4K/8K/16K/32K Flash

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 89C51/89C52/89C54/89C58 contain a non-volatile FLASH program memory that is parallel programmable. For devices that are serial programmable (In-System Programmable (ISP) and In-Application Programmable (IAP) with a boot loader), see the 89C51Rx2 or 89C66x datasheets.

All three families are Single-Chip 8-bit Microcontrollers manufactured in advanced CMOS process and are derivatives of the 80C51 microcontroller family. All the devices have the same instruction set as the 80C51.

Features

  • 80C51 Central Processing Unit
  • On-chip FLASH Program Memory
  • Speed up to 33 MHz
  • Fully static operation
  • RAM expandable externally up to 64 kbytes
  • 4 interrupt priority levels
  • 6 interrupt sources
  • Four 8-bit I/O ports
  • Full-duplex enhanced UART
    • Framing error detection
    • Automatic address recognition
  • Three 16-bit timers/counters T0, T1 (standard 80C51) and additional T2 (capture and compare)
  • Power control modes
    • Clock can be stopped and resumed
    • Idle mode
    • Power down mode
  • Programmable clock out
  • Second DPTR register
  • Asynchronous port reset
  • Low EMI (inhibit ALE)
  • Wake up from power down by an external interrupt

Applications


Related applications
LCD TV - MMS functionality

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.