The Philips 80C51/87C51/80C52/87C52 is a high-performance static 80C51 design fabricated with Philips high-density CMOS technology with operation from 2.7 V to 5.5 V.
The 8xC51 and 8xC52 contain a 128 ? 8 RAM and 256 ? 8 RAM respectively, 32 I/O lines, three 16-bit counter/timers, a six-source, four-priority level nested interrupt structure, a serial I/O port for either multi-processor communications, I/O expansion or full duplex UART, and on-chip oscillator and clock circuits.
In addition, the device is a low power static design which offers a wide range of operating frequencies down to zero. Two software selectable modes of power reduction-idle mode and power-down mode are available. The idle mode freezes the CPU while allowing the RAM, timers, serial port, and interrupt system to continue functioning. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative. Since the design is static, the clock can be stopped without loss of user data and then the execution resumed from the point the clock was stopped.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| P87C51SBAA | P87C51SBAA | 9352 601 82512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C51SBAA
| week 45, 2004 |
| P87C51SBPN | P87C51SBPN | 9352 601 76112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | P87C51SBPN
| Always Pb-free |
| P87C52SBAA | P87C52SBAA | 9352 528 70512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C52SBAA
| week 40, 2004 |
| P87C52SBPN | P87C52SBPN | 9352 536 90112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | P87C52SBPN
| Always Pb-free |
| P87C52SFAA | P87C52SFAA | 9352 528 90512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C52SFAA
| week 44, 2004 |
| P87C52UBAA | P87C52UBAA | 9352 529 50512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C52UBAA
| week 40, 2004 |
| P87C52UBPN | P87C52UBPN | 9352 537 30112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | P87C52UBPN
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Program Security | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87C51SBAA | SOT187-2
(PLCC44) | 2.7~5.5 | 128 | 0~16@3V?0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 4K | 0~16 | High |
| P87C51SBPN | SOT129-1
(DIP40) | 2.7~5.5 | 128 | 0~16@3V?0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 40 | 12-clk | 4K | 0~16 | High |
| P87C52SBAA | SOT187-2
(PLCC44) | 2.7~5.5 | 256 | 0~16@3V?0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 8K | 0~16 | High |
| P87C52SBPN | SOT129-1
(DIP40) | 2.7~5.5 | 256 | 0~16@3V?0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 40 | 12-clk | 8K | 0~16 | High |
| P87C52SFAA | SOT187-2
(PLCC44) | 2.7~5.5 | 256 | 0~16@3V?0~16@5V | 8-bit 80C51 uController | - | no | 32 | -40~85 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 8K | 0~16 | High |
| P87C52UBAA | SOT187-2
(PLCC44) | 4.5~5.5 | 256 | 0~33@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 8K | 0~33 | High |
| P87C52UBPN | SOT129-1
(DIP40) | 4.5~5.5 | 256 | 0~33@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 40 | 12-clk | 8K | 0~33 | High |
80C51/87C51/80C52/87C52 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.