Three different Single-Chip 8-Bit Microcontroller families are presented in this datasheet:
For applications requiring 4K ROM/EPROM, see the 8XC51/80C31 8-bit CMOS (low voltage, low power, and high speed) microcontroller families datasheet.
All the families are Single-Chip 8-Bit Microcontrollers manufactured in advanced CMOS process and are derivatives of the 80C51 microcontroller family. All the devices have the same instruction set as the 80C51.
These devices provide architectural enhancements that make them applicable in a variety of applications for general control systems.
The ROMless devices, 80C51FA, and 80C51RA+ can address up to 64K of external memory. All the devices have four 8-bit I/O ports, three 16-bit timer/event counters, a multi-source, four-priority-level, nested interrupt structure, an enhanced UART and on-chip oscillator and timing circuits. For systems that require extra memory capability up to 64k bytes, each can be expanded using standard TTL-compatible memories and logic.
Its added features make it an even more powerful microcontroller for applications that require pulse width modulation, high-speed I/O and up/down counting capabilities such as motor control. It also has a more versatile serial channel that facilitates multiprocessor communications.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| P80C51FA-4A | P80C51FA-4A | 9352 602 21512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P80C51FA-4A
| week 45, 2004 |
| P80C51FA-4N | P80C51FA-4N | 9352 602 23112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | P80C51FA-4N
| Always Pb-free |
| P87C51FA-4A | P87C51FA-4A | 9352 539 40512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C51FA-4A
| week 40, 2004 |
| P87C51FA-4N | P87C51FA-4N | 9352 539 60112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | P87C51FA-4N
| Always Pb-free |
| P87C51FA-5B | 9352 539 80557 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | P87C51FA-5B
| week 33, 2004 | |
| P87C51FB-4A | P87C51FB-4A | 9352 584 40512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C51FB-4A
| week 42, 2004 |
| P87C51FB-4B | 9352 588 00557 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | P87C51FB-4B
| week 33, 2004 | |
| P87C51FB-4N | P87C51FB-4N | 9352 588 10112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | P87C51FB-4N
| Always Pb-free |
| P87C51FB-5A | P87C51FB-5A | 9352 588 20512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C51FB-5A
| week 40, 2004 |
| P87C51RA+IA | P87C51RA+IA | 9352 527 90512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C51RA+IA
| week 45, 2004 |
| P87C51RB+4A | P87C51RB+4A | 9352 582 60512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C51RB+4A
| week 41, 2004 |
| P87C51RC+4B | P87C51RC+4B | 9352 521 40557 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | P87C51RC+4B
| week 33, 2004 |
| P87C51RD+4A | P87C51RD+4A | 9352 603 15512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C51RD+4A
| week 33, 2004 |
| P87C54SBAA | P87C54SBAA | 9352 586 50512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | P87C54SBAA
| week 44, 2004 |
| P87C54SBPN | P87C54SBPN | 9352 586 70112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | P87C54SBPN
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
Walkie-talkie - MMS functionality
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Program Security | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80C51FA-4A | SOT187-2
(PLCC44) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | ROMless | UART | 2 | no | 80C51 family | 44 | 12-clk | - | 0~16 | High |
| P80C51FA-4N | SOT129-1
(DIP40) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | ROMless | UART | 2 | no | 80C51 family | 40 | 12-clk | - | 0~16 | High |
| P87C51FA-4A | SOT187-2
(PLCC44) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 8K | 0~16 | High |
| P87C51FA-4N | SOT129-1
(DIP40) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 40 | 12-clk | 8K | 0~16 | High |
| P87C51FA-5B | SOT307-2
(QFP44) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | -40~85 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 8K | 0~16 | High |
| P87C51FB-4A | SOT187-2
(PLCC44) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 16K | 0~16 | High |
| P87C51FB-4B | SOT307-2
(QFP44) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 16K | 0~16 | High |
| P87C51FB-4N | SOT129-1
(DIP40) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 40 | 12-clk | 16K | 0~16 | High |
| P87C51FB-5A | SOT187-2
(PLCC44) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | -40~85 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 16K | 0~16 | High |
| P87C51RA+IA | SOT187-2
(PLCC44) | 4.5~5.5 | 512 | 0~33@5V | 8-bit 80C51 uController | - | yes | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 8K | 0~33 | High |
| P87C51RB+4A | SOT187-2
(PLCC44) | 2.7~5.5 | 512 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | yes | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 16K | 0~16 | High |
| P87C51RC+4B | SOT307-2
(QFP44) | 2.7~5.5 | 512 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | yes | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 32K | 0~16 | High |
| P87C51RD+4A | SOT187-2
(PLCC44) | 2.7~5.5 | 1024 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | yes | 32 | 0~70 | 4 x 16-bit | 5-ch PCA | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 64K | 0~16 | High |
| P87C54SBAA | SOT187-2
(PLCC44) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk | 16K | 0~16 | High |
| P87C54SBPN | SOT129-1
(DIP40) | 2.7~5.5 | 256 |
0~16@3V 0~16@5V | 8-bit 80C51 uController | - | no | 32 | 0~70 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 40 | 12-clk | 16K | 0~16 | High |
8XC54/58 8XC51FA/FB/FC/80C51FA 8XC51RA+/RB+/RC+/RD+/80C51RA+ links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.