This data sheet describes the 6 clock version of the 8xC554. This device is only available in 64L LQFP. The 8xC554 Single-Chip 8-Bit Microcontroller is manufactured in an advanced CMOS process and is a derivative of the 80C51 microcontroller family. The 87C554 has the same instruction set as the 80C51. Three versions of the derivative exist:
The 87C554 contains a 16k x 8 non-volatile EPROM, a 512 x 8 read/write data memory, five 8-bit I/O ports, one 8-bit input port, two 16-bit timer/event counters (identical to the timers of the 80C51), an additional 16-bit timer coupled to capture and compare latches, a 15-source, four-priority-level, nested interrupt structure, an 7-input ADC, a dual DAC pulse width modulated interface, two serial interfaces (UART and I2C-bus), a ?watchdog? timer and on-chip oscillator and timing circuits. For systems that require extra capability, the 8xC554 can be expanded using standard TTL compatible memories and logic.
In addition, the 8xC554 has two software selectable modes of power reduction?idle mode and power-down mode. The idle mode freezes the CPU while allowing the RAM, timers, serial ports, and interrupt system to continue functioning. Optionally, the ADC can be operated in Idle mode. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative.
The device also functions as an arithmetic processor having facilities for both binary and BCD arithmetic plus bit-handling capabilities. The instruction set consists of over 100 instructions: 49 one-byte, 45 two-byte, and 17 three-byte. With an 8-MHz crystal, 58pct of the instructions are executed in 0.75 us and 40pct in 1.5 us. Multiply and divide instructions require 3 us.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| P80C554SFBD | P80C554SFBD | 9352 688 81157 | Volume production | SOT314-2
(LQFP64) | Tray Pack, Bakeable, Multiple | Standard Marking | P80C554SFBD
| week 33, 2004 |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| P80C554SFBD | 9352 688 81157 | 10.9300 | NA | DIGI-KEY CORPORATION | 968 | 7/18/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 233 | 7/17/2008 | Buy online | ||||
| NA | ARROW ELECTRONICS | 39 | 7/18/2008 | Buy online |
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
Walkie-talkie - MMS functionality
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Program Security | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80C554SFBD | SOT314-2
(LQFP64) | 2.7~5.5 | 512 |
0~8@3V 0~16@5V | lots of I/O, PWM, ADC | 8-bit 80C51 uController | 7-ch / 10-bit | yes | 48 | -40~85 | 3 x 16-bit | 2-ch | ROMless |
UART I2C | 6 | no | 80C51 family | 64 | 6-clk | - | 0~16 | High |
80C554/87C554 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.