QB8 Demonstration Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

  • P&E’s Embedded Multilink circuitry populated on the bottom
  • SCI signals connected to P&E’s Embedded Multilink through jumpers
  • Optional External Crystal Circuitry Layout (not populated)

Connectivity

  • Asymmetrically positioned 4 8x2 male connectors for interchangeable daughter cards
  • RS-232 Serial Port w/ DB9-F Connector

Power Management

  • ON/OFF Power Switch w/ LED indicator
  • A 5 VDC to 12 VDC power supply input barrel connector
  • Power Input Selection Jumpers for selecting the input voltage source
  • IIC Pullups w/ Enable
  • 10K Ohm POT w/ Enable

Components

  • RESET Push Button and LED indicator w/ Enable
  • 8 User LED’s w/ Enable
  • 4 User Push Buttons w/ Enable
  • 1 Piezzo Buzzer w/ Enable

Documentation

Quick reference to our documentation types.

1 documents

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?