Software
1 software file
-
BSPs and Device Drivers
Zigbee Home Automation SDK
Note: For better experience, software downloads are recommended on desktop.
NXP has discontinued selling this module and has been replaced by Azurewave's AW-CU477 module.
The JN5169-001-M00 is an ultra-low-power, high-performance, surface-mount module targeted at IEEE 802.15.4, ZigBee and RF4CE networking applications, enabling users to realise products with minimum time-to-market and at the lowest cost. It removes the need for the expensive and lengthy development of custom RF boards and test suites. The module uses NXP’s JN5169 wireless microcontroller to provide a comprehensive solution with large memory, highly-featured CPU and radio, and all RF components included. An integrated PCB antenna is provided on the module and an RF transmission power of up to +10 dBm can be achieved. All that is required to develop and manufacture wireless control or sensing products is the connection of a power supply and peripherals such as switches, actuators and sensors, considerably simplifying product development. The module provides an ideal platform for developing ZigBee 3.0 applications based on ZigBee Lighting and Occupancy devices.
For support documentation, please click here.
The JN5169 modules are fully detailed in the JN5169-001-M0x-2 Datasheet.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.