NXP Semiconductors


Select site:

English

ADC0801S040

Selection guide

Datasheet

ADC0801S040
(Product Specification)
18-Aug-08, 19 pages, 116 kB

Download all documentation

General description

The ADC0801S040 is an 8-bit universal analog-to-digital converter (ADC) for video and general purpose applications. It converts the analog input signal from 2.7 V to 5.5 V into 8-bit binary-coded digital words at a maximum sampling rate of 40 MHz. All digital inputs and outputs are CMOS/Transistor-Transistor Logic (TTL) compatible. A sleep mode allows reduction of the device power consumption to 4 mW.

Features

  • 8-bit resolution
  • Operation between 2.7 V and 5.5 V
  • Sampling rate up to 40 MHz
  • DC sampling allowed
  • High signal-to-noise ratio over a large analog input frequency range (7.3 effective bits at 4.43 MHz full-scale input at fclk = 40 MHz)
  • CMOS/TTL compatible digital inputs and outputs
  • External reference voltage regulator
  • Power dissipation only 30 mW (typical value)
  • Low analog input capacitance, no buffer amplifier required
  • Sleep mode (4 mW)
  • No sample-and-hold circuit required

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ADC0801S040TS/C1ADC0801S040TS/C1-T9352 865 83118Volume productionSOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingADC0801S040TS/C1
ADC0801S040TS/C1ADC0801S040TS/C1-S9352 865 83151Volume productionSOT266-1
(SSOP20)
Tray Pack, Bakeable, SingleStandard MarkingADC0801S040TS/C1
ADC0801S040TS/C19352 865 83129Volume productionSOT266-1
(SSOP20)
ADC0801S040TS/C1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ADC0801S040TS/C19352 865  83118  NAFUTURE ELECTRONICS- NORTH AMER1,50011/21/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,48811/21/2008 Buy online  
ADC0801S040TS/C19352 865  83151       not available
ADC0801S040TS/C19352 865  83129        Order samples

Applications

  • Video data digitizing
  • Camera
  • Camcorder
  • Radio communication
  • Car alarm system

Block diagrams/pinning

Technical documents

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.