NXP Semiconductors


Select site:

English

ADC0808S125; ADC0808S250

Selection guide

Datasheet

ADC0808S125; ADC0808S250
(Product Specification)
24-Feb-09, 23 pages, 122 kB

Download all documentation

ADC0808S125; ADC0808S250 - Single 8-bit ADC, up to 125 MHz or 250 MHz

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The ADC0808S is a differential, high-speed, 8-bit Analog-to-Digital Converter (ADC) optimized for telecommunication transmission control systems and tape drive applications. It allows signal sampling frequencies up to 250 MHz.

The ADC0808S clock inputs are selectable between 1.8 V Complementary Metal Oxide Semiconductor (CMOS) or Low-Voltage Differential Signals (LVDS). The data output signal levels are 1.8 V CMOS.

All static digital inputs (CLKSEL, CCSSEL, CE_N, OTC, DEL0 and DEL1) are 1.8 V CMOS compatible.

The ADC0808S offers the most flexible acquisition control system possible due to its programmable Complete Conversion Signal (CCS) which allows the delay time of the acquisition clock and acquisition clock frequency to be adjusted.

The ADC0808S is supplied in an HTQFP48 package.

Features

  • 8-bit resolution
  • High-speed sampling rate up to 250 MHz
  • Maximum analog input frequency up to 560 MHz
  • Programmable acquisition output clock (complete conversion signal)
  • Differential analog input
  • Integrated voltage regulator or external control for analog input full-scale
  • Integrated voltage regulator for input common-mode reference
  • Selectable 1.8 V CMOS or LVDS clock input
  • 1.8 V CMOS digital outputs
  • 1.8 V CMOS compatible static digital inputs
  • Binary or 2's complement CMOS outputs
  • Only 2 clock cycles latency
  • Industrial temperature range from -40 Cel to +85 Cel
  • HTQFP48 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
ADC0808S125HW/C1ADC0808S125HW/C1,59352 865 78518Volume productionSOT545-2
(HTQFP48)
Reel Dry Pack, SMD, 13"Standard Marking 3A991C1
ADC0808S125HW/C1ADC0808S125HW/C1:59352 865 78551Volume productionSOT545-2
(HTQFP48)
Tray Dry Pack, Bakeable, SingleStandard Marking 3A991C1

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
ADC0808S125HW/C1ADC0808S125HW/C1,19352 865 78118Withdrawn
Replacement product
SOT545-2
(HTQFP48)
Reel Pack, SMD, 13"Standard Marking 3A991C1
ADC0808S125HW/C1ADC0808S125HW/C1:19352 865 78151Withdrawn
Replacement product
SOT545-2
(HTQFP48)
Tray Pack, Bakeable, SingleStandard Marking 3A991C1

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
ADC0808S125HW/C1ADC0808S125HW/C1,5ADC0808S125HW_C1
Always Pb-free
ADC0808S125HW/C1ADC0808S125HW/C1:5ADC0808S125HW_C1
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
ADC0808S125HW/C1ADC0808S125HW/C1,1ADC0808S125HW_C1
Always Pb-free
ADC0808S125HW/C1ADC0808S125HW/C1:1ADC0808S125HW_C1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
ADC0808S125HW/C19352 865 78518  ADC0808S125HW/C1,5        not available
ADC0808S125HW/C19352 865 78551  ADC0808S125HW/C1:5  NADIGI-KEY CORPORATION250 11/20/2009Buy onlineOrder samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
ADC0808S125HW/C1935286578118$product.prunedProduct.eplacementPartDN
    ADC0808S125HW/C1935286578151$product.prunedProduct.eplacementPartDN

      Applications

      • 2.5G and 3G cellular base infrastructure radio transceivers
      • Wireless access systems
      • Fixed telecommunications
      • Optical networking
      • Wireless Local Area Network (WLAN) infrastructure
      • Tape drive applications

      Block diagrams/pinning

      Design support

      Support Documents