NXP Semiconductors


Select site:

English

ADC1003S030/040/050

Selection guide

Datasheet

ADC1003S030/040/050
(Product Specification)
07-Aug-08, 20 pages, 136 kB

Download all documentation

Single 10 bits ADC, up to 30 MHz, 40 MHz or 50 MHz, with voltage regulator

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The ADC1003S030/040/050 are a family of 10-bit high-speed low-power Analog-to-Digital Converters (ADC) for professional video and other applications. They convert the analog input signal into 10-bit binary-coded digital words at a maximum sampling rate of 50 MHz. All digital inputs and outputs are Transistor-Transistor Logic (TTL) and CMOS compatible, although a low-level sine wave clock input signal is allowed.

The device includes an internal voltage reference regulator. If the application requires that the reference is driven via external sources the recommendation is to use one of the ADC1004S030/040/050 family.

Features

  • 10-bit resolution
  • Sampling rate up to 50 MHz
  • DC sampling allowed
  • One clock cycle conversion only
  • High signal-to-noise ratio over a large analog input frequency range (9.3 effective bits at 4.43 MHz full-scale input at fclk = 40 MHz)
  • No missing codes guaranteed
  • In-Range (IR) CMOS output
  • Levels TTL and CMOS compatible digital inputs
  • 3 V to 5 V CMOS digital outputs
  • Low-level AC clock input signal allowed
  • Internal reference voltage regulator
  • Power dissipation only 235 mW (typical)
  • Low analog input capacitance, no buffer amplifier required
  • No sample-and-hold circuit required

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ADC1003S030TS/C1ADC1003S030TS/C1-T9352 865 72118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard MarkingADC1003S030TS/C1
ADC1003S030TS/C1ADC1003S030TS/C1-S9352 865 72151Volume productionSOT341-1
(SSOP28)
Tray Pack, Bakeable, SingleStandard MarkingADC1003S030TS/C1
ADC1003S030TS/C19352 865 72129Volume productionSOT341-1
(SSOP28)
ADC1003S030TS/C1
ADC1003S040TS/C1ADC1003S040TS/C1-T9352 865 73118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard MarkingADC1003S040TS/C1
ADC1003S040TS/C19352 865 73129Volume productionSOT341-1
(SSOP28)
ADC1003S040TS/C1
ADC1003S050TS/C1ADC1003S050TS/C1-T9352 865 74118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard MarkingADC1003S050TS/C1
ADC1003S050TS/C19352 865 74129Volume productionSOT341-1
(SSOP28)
ADC1003S050TS/C1
ADC1003S050TS/C1ADC1003S050TS/C1-S9352 865 74151Volume productionSOT341-1
(SSOP28)
Tray Pack, Bakeable, SingleStandard MarkingADC1003S050TS/C1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ADC1003S030TS/C19352 865  72118  NAFUTURE ELECTRONICS- NORTH AMER60011/21/2008 Buy online Order samples
ADC1003S030TS/C19352 865  72151        Order samples
ADC1003S030TS/C19352 865  72129        Order samples
ADC1003S040TS/C19352 865  73118  NAFUTURE ELECTRONICS- NORTH AMER60011/21/2008 Buy online Order samples
ADC1003S040TS/C19352 865  73129        Order samples
ADC1003S050TS/C19352 865  74118  NAFUTURE ELECTRONICS- NORTH AMER60011/21/2008 Buy online Order samples
ADC1003S050TS/C19352 865  74129        Order samples
ADC1003S050TS/C19352 865  74151        Order samples

Applications

High-speed analog-to-digital conversion for:

  • Video data digitizing
  • Radar
  • Transient signal analysis
  • Global Positioning System (GPS) receiver
  • ΣΔ modulators
  • Cellular based stations
  • Barcode scanner
  • Medical imaging

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.