NXP Semiconductors


Select site:

English

ADC1005S060

Selection guide

Datasheet

ADC1005S060
(Product Specification)
13-Aug-08, 19 pages, 106 kB

Download all documentation

General description

The ADC1005S060 is a 10-bit high-speed low-power Analog-to-Digital Converter (ADC) for professional video and other applications. It converts the analog input signal into 10-bit binary or gray coded digital words at a maximum sampling rate of 60 MHz. All digital inputs and outputs are Transistor-Transistor Logic (TTL) and CMOS compatible, although a low-level sine wave clock input signal is allowed. The device requires an external source to drive its reference ladder.

Features

  • 10-bit resolution (binary or gray code)
  • Sampling rate up to 60 MHz
  • DC sampling allowed
  • One clock cycle conversion only
  • High signal-to-noise ratio over a large analog input frequency range (9.3 effective bits at 5 MHz full-scale input at fclk = 60 MHz)
  • No missing codes guaranteed
  • In-Range (IR) CMOS output
  • TTL and CMOS levels compatible digital inputs
  • 2.7 V to 3.6 V CMOS digital outputs
  • Low-level AC clock input signal allowed
  • External reference voltage regulator
  • Power dissipation only 312 mW (typical)
  • Low analog input capacitance, no buffer amplifier required
  • No sample-and-hold circuit required

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ADC1005S060TS/C19352 866 36118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard MarkingADC1005S060TS/C1
ADC1005S060TS/C19352 866 36129Volume productionSOT341-1
(SSOP28)
ADC1005S060TS/C1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ADC1005S060TS/C19352 866  36118        Order samples
ADC1005S060TS/C19352 866  36129        Order samples

Applications

  • Video data digitizing
  • Radar
  • Barcode scanners
  • Digital instrumentation
  • Transient signal analysis
  • ΣΔmodulators
  • Medical imaging

Block diagrams/pinning

Technical documents

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.