The ADC1415S is a single channel 14-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at sample rates up to 125 Msps. Pipelined architecture and output error correction ensure the ADC1415S is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 3 V source, it can handle output logic levels from 1.8 V to 3.3 V in CMOS mode, thanks to a separate digital output supply.
The ADC1415S supports the LVDS (Low Voltage Differential Signalling) DDR (Double Data Rate) output standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC.
The device also includes a programmable gain amplifier with a flexible input voltage range. With excellent dynamic performance from the baseband to input frequencies of 170 MHz or more, the ADC1415S is ideal for use in communications, imaging and medical applications - especially in high Intermediate Frequency (IF) applications thanks to the integrated input buffer. The input buffer ensures that the input impedance remains constant and low and the performance consistent over a wide frequency range.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| ADC1415S125HN/C1 | ADC1415S125HN/C1,5 | 9352 873 11518 | Development | SOT618-6
(HVQFN40) | Reel Dry Pack, SMD, 13" | Standard Marking | 3A001A5A4 |
| ADC1415S125HN/C1 | ADC1415S125HN,551 | 9352 873 11551 | Development | SOT618-6
(HVQFN40) | Tray Dry Pack, Bakeable, Single | Standard Marking | 3A001A5A4 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| ADC1415S125HN/C1 | ADC1415S125HN/C1,5 | ADC1415S125HN_C1 |
| Always Pb-free | ||||
| ADC1415S125HN/C1 | ADC1415S125HN,551 | ADC1415S125HN_C1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| ADC1415S125HN/C1 | 9352 873 11518 | ADC1415S125HN/C1,5 | Order samples | |||||||
| ADC1415S125HN/C1 | 9352 873 11551 | ADC1415S125HN,551 | not available |