The AU5780A is a line transceiver being primarily intended for in-vehicle multiplex applications. It provides interfacing between a link controller and the physical bus wire. The device supports the SAE/J1850 VPWM standard with a nominal bus speed of 10.4 kbps.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| AU5780AD | AU5780AD,112 | 9352 631 03112 | Discontinued Replacement product | SOT96 | Tube | Standard Marking | |
| AU5780AD | AU5780AD,118 | 9352 631 03118 | Discontinued Replacement product | SOT96 | Reel Pack, SMD, 13" | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| AU5780AD | AU5780AD,112 | AU5780AD |
| week 8, 2005 | ||||
| AU5780AD | AU5780AD,118 | AU5780AD |
| week 8, 2005 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| AU5780AD | 935263103112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to CIN200810022I dated November 5, 2008. |
| AU5780AD | 935263103118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to CIN200810022I dated November 5, 2008. |
Application Notes
Support Documents