NXP Semiconductors


Select site:

English

Datasheet

AU5790
(Product Specification)
18-May-01, 20 pages, 120 kB

Download all documentation

General description

The AU5790 is a line transceiver, primarily intended for in-vehicle multiplex applications. The device provides an interface between a CAN data link controller and a single wire physical bus line. The achievable bus speed is primarily a function of the network time constant and bit timing, e.g., up to 33.3 kbps with a network including 32 bus nodes. The AU5790 provides advanced sleep/wake-up functions to minimize power consumption when a vehicle is parked, while offering the desired control functions of the network at the same time. Fast transfer of larger blocks of data is supported using the high-speed data transmission mode.

Features

  • Supports in-vehicle class B multiplexing via a single bus line with ground return
  • 33 kbps CAN bus speed with loading as per J2411
  • 83 kbps high-speed transmission mode
  • Low RFI due to output waveshaping
  • Direct battery operation with protection against load dump, jump start and transients
  • Bus terminal protected against short-circuits and transients in the automotive environment
  • Built-in loss of ground protection
  • Thermal overload protection
  • Supports communication between control units even when network in low-power state
  • 70 uA typical power consumption in sleep mode
  • 8- and 14-pin small outline packages
  • +- 8 kV ESD protection on bus and battery pins


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
AU5790DAU5790D,1129352 679 39112Volume productionSOT96-1
(SO8)
TubeStandard MarkingAU5790D
week 3, 2005
AU5790DAU5790D,1189352 679 39118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingAU5790D
week 3, 2005
AU5790D14AU5790D14,5129352 679 40512Volume productionSOT108-1
(SO14)
Tube Dry PackStandard MarkingAU5790D14
Always Pb-free
AU5790D14AU5790D14,5189352 679 40518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard MarkingAU5790D14
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
AU5790D9352 679 39112  AU5790D,112  NAARROW ELECTRONICS2,000 7/8/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,726 7/9/2009Buy online 
    NAMOUSER ELECTRONICS1,905 7/9/2009Buy online 
    NAFUTURE ELECTRONICS296 7/8/2009Buy online 
AU5790D9352 679 39118  AU5790D,118  NAMOUSER ELECTRONICS1,872 7/9/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS17,500 7/8/2009Buy online 
    NAAVNET ELECTRONICS MARKETING5,000 7/8/2009Buy online 
AU5790D149352 679 40512  AU5790D14,512  NANEWARK1,575 7/9/2009Buy onlinenot available
AU5790D149352 679 40518  AU5790D14,518  NAMOUSER ELECTRONICS260 7/9/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS2,500 7/8/2009Buy online 

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ConfigurationCATEGORYFEATURESOperating
temp.(Cel)
Package Material
AU5790DSOT96-1
(SO8)
5.3 ~ 27SW CAN transceiver, voltage regulatortransceiverGMW3089 V1.26/J2411 compliant, loss-of-ground protection-40 ~ +125SO8, SO14
AU5790D14SOT108-1
(SO14)
5.3 ~ 27SW CAN transceiver, voltage regulatortransceiverGMW3089 V1.26/J2411 compliant, loss-of-ground protection-40 ~ +125SO8, SO14


Similar products
AU5790 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.