Planar high performance band-switching diode in a small plastic SOD523 (SC-79) SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BA277 | BA277,115 | 9340 549 35115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BA277 | BA277,135 | 9340 549 35135 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BA277 | BA277,335 | 9340 549 35335 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BA277 | BA277,115 | BA277 |
| week 51, 2002 | ||||
| BA277 | BA277,135 | BA277 |
| week 51, 2002 | ||||
| BA277 | BA277,335 | BA277 |
| week 51, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BA277 | 9340 549 35115 | BA277,115 | 0.0800 | NA | MOUSER ELECTRONICS | 8,737 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 8,737 | 11/20/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| BA277 | 9340 549 35135 | BA277,135 | not available | |||||||
| BA277 | 9340 549 35335 | BA277,335 | not available |
| Type number | Package | VR max(V) | Cd@VR typ(pF) | IF max(mA) | RD @IF=2 mA AND F=100 MHz max( Ohm) |
|---|---|---|---|---|---|
| BA277 | SOD523
(SC-79) | 35 | 1.2@VR=6V AND F=1MHz max | 100 | 0.7 |
Similar products
BA277
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.