NXP Semiconductors


Select site:

English

Datasheet

BA278
(Preliminary Specification)
15-Jan-01, 5 pages, 83 kB

Download all documentation

General description

Planar high performance band-switching diode in a small plastic SOD523V SMD package.

Features

  • Small plastic SMD package
  • Continuous reverse voltage: max. 35 V
  • Continuous forward current: max. 100 mA
  • Low diode capacitance: max. 1.2 pF
  • Low diode forward resistance: max. 0.7 Ohm


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BA2789340 568 30115Volume productionSOD523
(I-IGIA; UFP)
Tape reel smdStandard MarkingBA278
week 51, 2002

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BA2789340 568  30115        Order samples

Applications

  • Low loss band switching in VHF television tuners.
  • Surface mount band-switching circuits.


Parametrics/similar products

Type numberPackageVR max(V)Cd@VR
typ(pF)
IF max(mA)RD @IF=2 mA AND F=100 MHz max( Ohm)
BA278SOD523
(I-IGIA; UFP)
351.2@VR=6V AND F=1MHz max1000.7

Similar products

BA278 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.