NXP Semiconductors


Select site:

English

Datasheet

BA591
(Product Specification)
17-Feb-04, 7 pages, 52 kB

Download all documentation

BA591 - Band-switching diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BA591 is a planar, high performance band-switching diode in the very small SOD323 (SC-76) SMD plastic package.

Features

  • Very small plastic SMD package
  • Low diode capacitance: max. 1.05 pF
  • Low diode forward resistance: max. 0.7 Ohm
  • Small inductance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BA591BA591,1159340 552 30115Volume productionSOD323Tape reel smdStandard Marking
BA591BA591,1359340 552 30135Volume productionSOD323Tape reel smdStandard Marking
BA591/A2BA591/A2,1159340 631 02115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BA591BA591,115BA591
week 31, 2003
BA591BA591,135BA591
week 31, 2003
BA591/A2BA591/A2,115BA591_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BA5919340 552 30115  BA591,115  0.0900NAMOUSER ELECTRONICS5,880 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS5,880 11/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIASAC - Taiwanyes300011/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
BA5919340 552 30135  BA591,135        not available
BA591/A29340 631 02115  BA591/A2,115        not available

Applications

  • Low loss band-switching in VHF television tuners
  • Surface mount band-switching circuits.

Parametrics/similar products

Type numberPackageVR max(V)Cd@VR
typ(pF)
IF max(mA)RD @IF=3 mA AND F=200 MHz max( Ohm)RD @IF=3 mA AND F=100 MHz max( Ohm)
BA591SOD323
350.9@VR=3V AND F=1MHz max1000.70.7
BA591/A2SOD323
(UMD2; I-IEIA; URP)
350.9@VR=3V AND F=1MHz max1000.70.7


Similar products
BA591 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.