Planar, high performance band-switching diode in a SOD110 very small ceramic SMD package.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BA792 | BA792,115 | 9340 255 20115 | Discontinued Replacement product | SOD110
(SOD2) | Tape reel smd | Standard Marking | |
| BA792 | BA792,135 | 9340 255 20135 | Discontinued Replacement product | SOD110
(SOD2) | Tape reel smd | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BA792 | BA792,115 | Not available |
| week 51, 2004 | ||||
| BA792 | BA792,135 | Not available |
| week 51, 2004 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BA792 | 934025520115 | 31-dec-08 | 30-jun-09 | BA591 | DN 61 |
| Standard End of Life. |
| BA792 | 934025520135 | 31-dec-08 | 30-jun-09 | BA591 | DN 61 |
| Standard End of Life. |
| Type number | Package | VR max(V) | Cd@VR typ(pF) | IF max(mA) | RD @IF=3 mA AND F=200 MHz max( Ohm) |
|---|---|---|---|---|---|
| BA792 | SOD110
(SOD2) | 35 | 1.1@VR=3V AND F=1to100MHz max | 100 | 0.7 |
Similar products
BA792
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.