NXP Semiconductors


Select site:

English

Datasheet

BAL74
(Product Specification)
17-Dec-03, 9 pages, 123 kB

Download all documentation

General description

The BAL74 is a high-speed switching diode fabricated in planar technology, and encapsulated in the small SOT23 plastic SMD package.

Features

  • Small plastic SMD package
  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 50 V
  • Repetitive peak reverse voltage: max. 50 V
  • Repetitive peak forward current: max. 500 mA.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAL74BAL74,2159340 028 10215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAL74/A2BAL74/A2,2159340 630 07215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAL74BAL74,215BAL74
week 34, 2003

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAL74/A2BAL74/A2,215BAL74_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAL749340 028 10215  BAL74,215  0.0400NAMOUSER ELECTRONICS22,837 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION8,212 11/20/2009Buy online 
    NAMOUSER ELECTRONICS22,837 11/20/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BAL74/A293406300721531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.

Applications

  • High-speed switching in e.g. surface mounted circuits.


Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
BAL74SOT23
(TO-236AB)
5041000@IF=50mA100@VR=50V2single4215500
BAL74/A2SOT23
(TO-236AB)
5041000@IF=50mA100@VR=50V2single4215500


Similar products
BAL74 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.