NXP Semiconductors


Select site:

English

BAP1321-02

Selection guide

Datasheet

BAP1321-02
(Product Specification)
15-Jan-08, 7 pages, 243 kB

Download all documentation

BAP1321-02 - Silicon PIN diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar PIN diode in a SOD523 ultra small SMD plastic package.

Features

  • High voltage, current controlled
  • RF resistor for RF attenuators and switches
  • Low diode capacitance
  • Low diode forward resistance
  • Very low series inductance
  • For applications up to 3 GHz.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP1321-02BAP1321-02,1159340 565 60115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAP1321-02BAP1321-02,115BAP1321-02
week 51, 2002

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP1321-029340 565 60115  BAP1321-02,115  0.1200NAMOUSER ELECTRONICS2,845 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,488 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,845 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,700 11/19/2009Buy online 
    ASIASAC - Taiwanyes300011/20/2009Buy online 

Applications

  • RF attenuators and switches.

Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)Rd NOTE1( Ohm)Rd NOTE2( Ohm)tL NOTE6(µs)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP1321-02SOD523
(SC-79)
60Single0.25@VR=20V AND F=1MHz max
0.35@VR=1V and F=1MHz
0.4@VR=0V and F=1MHz
10051.80.551.80.5


Similar products
BAP1321-02 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.