NXP Semiconductors


Select site:

English

BAP1321-04

Selection guide

Datasheet

(Product Specification)
v.1, 17-Apr-01, 8 pages, 66 kB

Download all documentation

Silicon PIN diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Two planar PIN diodes in series configuration in a SOT23 small SMD plastic package.

Features

  • High voltage, current controlled
  • RF resistor for RF attenuators and switches
  • Low diode capacitance
  • Low diode forward resistance
  • Very low series inductance
  • For applications up to 3 GHz.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP1321-04BAP1321-04,2159340 566 23215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BAP1321-04BAP1321-04,215BAP1321-04
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP1321-049340 566 23215  BAP1321-04,215  0.1500NAARROW ELECTRONICS215 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
    ASIASACL - Hong Kong/Chinayes300003/19/2010Buy online 
    ASIASAC - Taiwanyes300003/19/2010Buy online 

Applications

  • RF attenuators and switches.


Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)Rd NOTE1( Ohm)Rd NOTE2( Ohm)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP1321-04SOT23
(TO-236AB)
100Series0.275@VR=20V AND F=1MHz max
0.375@VR=1V and F=1MHz
0.42@VR=0V and F=1MHz
1003.51.251.80.5


Similar products
BAP1321-04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.