NXP Semiconductors


Select site:

English

BAP1321LX

Selection guide

Datasheet

BAP1321LX
(Product Specification)
30-Jul-07, 8 pages, 61 kB

Download all documentation

BAP1321LX - Silicon PIN diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar PIN diode in a SOD882T leadless ultra small plastic SMD package.

Features

  • High voltage, current controlled
  • RF resistor for RF attenuators and switches
  • Low diode capacitance
  • Low diode forward resistance
  • Very low series inductance
  • For applications up to 3 GHz

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP1321LXBAP1321LX,3159340 612 45315Volume productionSOD882Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAP1321LXBAP1321LX,315BAP1321LX
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP1321LX9340 612 45315  BAP1321LX,315  NAMOUSER ELECTRONICS2,900 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,900 11/20/2009Buy online 

Applications

  • RF attenuators and switches

Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)Rd NOTE1( Ohm)Rd NOTE2( Ohm)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP1321LXSOD882
100Single0.275@VR=20V AND F=1MHz max
0.375@VR=1V and F=1MHz
0.42@VR=0V and F=1MHz
1003.51.251.80.5


Similar products
BAP1321LX links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.