| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAP50-03 | BAP50-03,115 | 9340 555 20115 | Volume production | SOD323 | Tape reel smd | Standard Marking | |
| BAP50-03 | BAP50-03,135 | 9340 555 20135 | Volume production | SOD323 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAP50-03 | BAP50-03,115 | BAP50-03 |
| week 31, 2003 | ||||
| BAP50-03 | BAP50-03,135 | BAP50-03 |
| week 31, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAP50-03 | 9340 555 20115 | BAP50-03,115 | 0.1200 | NA | NEWARK | 21,514 | 11/20/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 15,000 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 11,957 | 11/20/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online | |||||
| ASIA | SAC - Taiwan | yes | 3000 | 11/20/2009 | Buy online | |||||
| BAP50-03 | 9340 555 20135 | BAP50-03,135 | NA | NEWARK | 21,514 | 11/20/2009 | Buy online | Order samples |
| Type number | Package | VR max(V) | Configuration | Cd@VR typ(pF) | IF max(mA) | Rd NOTE2( Ohm) | tL NOTE6(µs) | RD @IF=0.5 mA AND F=100 MHz max( Ohm) | RD @IF=10 mA AND F=100 MHz max( Ohm) |
|---|---|---|---|---|---|---|---|---|---|
| BAP50-03 | SOD323
| 50 | Single | 0.35@VR=5V AND F=1MHz max 0.55@VR=1V and F=1MHz 0.4@VR=0V and F=1MHz | 100 | 0.9 | 0.17 | 40 | 5 |
Similar products
BAP50-03
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.