Two planar PIN diodes in common cathode configuration in a SOT323 small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAP50-05W | BAP50-05W,115 | 9340 565 37115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAP50-05W | BAP50-05W,115 | BAP50-05W |
| week 30, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAP50-05W | 9340 565 37115 | BAP50-05W,115 | 0.1500 | NA | DIGI-KEY CORPORATION | 1,425 | 11/21/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/23/2009 | Buy online |
| Type number | Package | VR max(V) | Configuration | Cd@VR typ(pF) | IF max(mA) | Rd NOTE1( Ohm) | Rd NOTE2( Ohm) | tL NOTE6(µs) | RD @IF=0.5 mA AND F=100 MHz max( Ohm) | RD @IF=10 mA AND F=100 MHz max( Ohm) | tL @IF=10 mA AND IR = 6 mA |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BAP50-05W | SOT323
(SC-70) | 50 | Common cathode | 0.5@VR=5V AND F=1MHz max 0.45@VR=0V AND F=1MHz 0.6@VR=1V AND F=1MHz max | 50 | 25 | 3 | 1.04 | 40 | 5 | 1.05 |
Similar products
BAP50-05W
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.