Two planar PIN diodes in common cathode configuration in a SOT23 small plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAP50-05 | BAP50-05,215 | 9340 555 05215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAP50-05 | BAP50-05,215 | BAP50-05 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAP50-05 | 9340 555 05215 | BAP50-05,215 | 0.1500 | NA | MOUSER ELECTRONICS | 2,823 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 7,805 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,823 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | VR max(V) | Configuration | Cd@VR typ(pF) | IF max(mA) | Rd NOTE1( Ohm) | Rd NOTE2( Ohm) | tL NOTE6(µs) | RD @IF=0.5 mA AND F=100 MHz max( Ohm) | RD @IF=10 mA AND F=100 MHz max( Ohm) | tL @IF=10 mA AND IR = 6 mA |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BAP50-05 | SOT23
(TO-236AB) | 50 | Common cathode | 0.5@VR=5V AND F=1MHz max 0.45@VR=0V AND F=1MHz 0.6@VR=1V AND F=1MHz max | 50 | 25 | 3 | 1.04 | 40 | 5 | 1.05 |
Similar products
BAP50-05
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.