Two planar PIN diodes in common anode configuration in a SOT323 small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAP51-06W | BAP51-06W,115 | 9340 565 40115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAP51-06W | BAP51-06W,115 | BAP51-06W |
| week 30, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAP51-06W | 9340 565 40115 | BAP51-06W,115 | ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online | Order samples |
| Type number | Package | VR max(V) | Configuration | Cd@VR typ(pF) | IF max(mA) | RD @IF=0.5 mA AND F=100 MHz max( Ohm) | RD @IF=10 mA AND F=100 MHz max( Ohm) | tL @IF=10 mA AND IR = 6 mA |
|---|---|---|---|---|---|---|---|---|
| BAP51-06W | SOT323
(SC-70) | 50 | Common anode | 0.2@VR=5V and F=1MHz 0.3@VR=1V and F=1MHz 0.4@VR=0V and F=1MHz | 50 | 9 | 2.5 | 0.55 |
Similar products
BAP51-06W
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.