NXP Semiconductors


Select site:

English

BAP51LX

Selection guide

Datasheet

(Product Specification)
v.1, 26-Jun-07, 8 pages, 59 kB

Download all documentation

Silicon PIN diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar PIN diode in a SOD882T leadless ultra small plastic SMD package.

Features

  • High speed switching for RF signals
  • Low diode capacitance
  • Low forward resistance
  • Very low series inductance
  • For applications up to 3 GHz

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP51LXBAP51LX,3159340 593 53315Volume productionSOD882T
(SOD2)
Reel Pack, SMD, Pitch 2mmStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BAP51LXBAP51LX,315BAP51LX
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP51LX9340 593 53315  BAP51LX,315  NAARROW ELECTRONICS315 3/18/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS125 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Applications

  • RF attenuators and switches

Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP51LXSOD882T
(SOD2)
60Single0.17@VR=5V and F=1MHz
0.23@VR=1V and F=1MHz
0.30@VR=0V and F=1MHz
6092.50.55


Similar products
BAP51LX links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.