NXP Semiconductors


Select site:

English

Datasheet

BAP51L
(Product Specification)
11-Mar-05, 8 pages, 50 kB

Download all documentation

BAP51L - Silicon PIN diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

Planar PIN diode in a SOD882 leadless ultra small SMD plastic package.

Features

  • High speed switching for RF signals
  • Low diode capacitance
  • Low forward resistance
  • Very low series inductance
  • For applications up to 3 GHz

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP51LBAP51L,3159340 577 71315Discontinued
Replacement product
SOD882Tape reel smdStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAP51LBAP51L,315BAP51L
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BAP51L93405777131531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • RF attenuators and switches