NXP Semiconductors


Select site:

English

BAP63-05W

Selection guide

Datasheet

BAP63-05W
(Product Specification)
18-May-01, 8 pages, 68 kB

Download all documentation

BAP63-05W - Silicon PIN diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Two planar PIN diodes in common cathode configuration in a SOT323 small SMD plastic package.

Features

  • High speed switching for RF signals
  • Low diode capacitance
  • Low diode forward resistance
  • Low series inductance
  • For applications up to 3 GHz.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP63-05WBAP63-05W,1159340 565 43115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAP63-05WBAP63-05W,115BAP63-05W
week 30, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP63-05W9340 565 43115  BAP63-05W,115  0.1500NADIGI-KEY CORPORATION13,429 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 

Applications

  • RF attenuators and switches.


Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)Rd NOTE1( Ohm)Rd NOTE2( Ohm)tL NOTE6(µs)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP63-05WSOT323
(SC-70)
50Common cathode0.3@VR=20V AND F=1MHz
0.35@VR=1V and F=1MHz
0.4@VR=0V and F=1MHz
1003.51.80.353.51.80.31


Similar products
BAP63-05W links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.