Two planar PIN diodes in series configuration in a SOT323 small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAP64-04W | BAP64-04W,115 | 9340 562 33115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAP64-04W | BAP64-04W,115 | BAP64-04W |
| week 52, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAP64-04W | 9340 562 33115 | BAP64-04W,115 | 0.1500 | NA | MOUSER ELECTRONICS | 2,949 | 11/21/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 9,253 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,949 | 11/21/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 11/22/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/23/2009 | Buy online |
| Type number | Package | VR max(V) | Configuration | Cd@VR typ(pF) | IF max(mA) | Rd NOTE1( Ohm) | Rd NOTE2( Ohm) | tL NOTE6(µs) | RD @IF=0.5 mA AND F=100 MHz max( Ohm) | RD @IF=10 mA AND F=100 MHz max( Ohm) | tL @IF=10 mA AND IR = 6 mA |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BAP64-04W | SOT323
(SC-70) | 200 | Series | 0.23@VR=20V AND F=1MHz 0.37@VR=1V AND F=1MHz 0.52@VR=0V AND F=1MHz | 100 | 40 | 3.8 | 1.55 | 40 | 3.8 | 1.55 |
Similar products
BAP64-04W
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.