NXP Semiconductors


Select site:

English

BAP64-05

Selection guide

Datasheet

(Product Specification)
v.4, 19-Aug-99, 8 pages, 58 kB

Download all documentation

Silicon PIN diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Two planar PIN diodes in common cathode configuration in a SOT23 small plastic SMD package.

Features

  • High voltage, current controlled
  • RF resistor for RF attenuators and switches
  • Low diode capacitance
  • Low diode forward resistance
  • Low series inductance
  • For applications up to 3 GHz.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP64-05BAP64-05,2159340 555 10215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BAP64-05BAP64-05,215BAP64-05
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP64-059340 555 10215  BAP64-05,215  0.1500NAARROW ELECTRONICS215 3/10/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION20,965 3/12/2010Buy online 
    NAFUTURE ELECTRONICS6,000 3/11/2010Buy online 
    JAPANCHIP ONE STOPyes 03/12/2010Buy online 
    ASIASACL - Hong Kong/Chinayes300003/11/2010Buy online 

Applications

  • RF attenuators and switches.


Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)Rd NOTE1( Ohm)Rd NOTE2( Ohm)tL NOTE6(µs)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP64-05SOT23
(TO-236AB)
200Common cathode0.23@VR=20V AND F=1MHz
0.37@VR=1V AND F=1MHz
0.52@VR=0V AND F=1MHz
1752021.55403.81.55


Similar products
BAP64-05 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.