NXP Semiconductors


Select site:

English

BAP65-03

Selection guide

Datasheet

BAP65-03
(Product Specification)
11-Feb-04, 7 pages, 68 kB

Download all documentation

BAP65-03 - Silicon PIN diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar PIN diode in a SOD323 small SMD plastic package.

Features

  • High voltage, current controlled
  • RF resistor for RF switches
  • Low diode capacitance
  • Low diode forward resistance (low loss)
  • Very low series inductance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP65-03BAP65-03,1159340 565 47115Volume productionSOD323Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAP65-03BAP65-03,115BAP65-03
week 31, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP65-039340 565 47115  BAP65-03,115  0.1200NAMOUSER ELECTRONICS2,758 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION292 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,758 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 

Applications

  • RF attenuators and switches
  • Bandswitch for TV tuners
  • Series diode for mobile communication transmit/receive switch.

Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)Rd NOTE2( Ohm)tL NOTE6(µs)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP65-03SOD323
30Single0.375@VR=20V AND F=1MHz
0.55@VR=1V and F=1MHz
0.65@VR=0V and F=1MHz
1000.90.170.95@IF=5mA0.90.17


Similar products
BAP65-03 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.