NXP Semiconductors


Select site:

English

BAP65-05

Selection guide

Datasheet

BAP65-05
(Product Specification)
07-May-01, 8 pages, 67 kB

Download all documentation

General description

Tow planar PIN diodes in a SOT23 small SMD plastic package.

Features

  • Two elements in common cathode configuration
  • High voltage, current controlled
  • RF resistor for RF switches
  • Low diode capacitance
  • Low diode forward resistance (low loss).


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP65-05BAP65-05,2159340 566 64215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAP65-05BAP65-05,215BAP65-05
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP65-059340 566 64215  BAP65-05,215  0.1500NAMOUSER ELECTRONICS2,900 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,900 11/20/2009Buy online 
    ASIASAC - Taiwanyes300011/20/2009Buy online 
    ASIAWPI18,000300011/19/2009Buy online 

Applications

  • RF attenuators and switches
  • Bandswitch for TV tuners
  • Series diode for mobile communication transmit-receive switch.


Block diagrams/pinning

Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)Rd NOTE2( Ohm)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP65-05SOT23
(TO-236AB)
30Common cathode0.425@VR=20V AND F=1MHz
0.575@VR=1V and F=1MHz
0.7@VR=0V and F=1MHz
1000.90.95@IF=5mA0.90.17


Similar products
BAP65-05 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.