NXP Semiconductors


Select site:

English

Datasheet

BAP65LX
(Product Specification)
11-Dec-07, 8 pages, 68 kB

Download all documentation

General description

Planar PIN diode in a SOD882T leadless ultra small plastic SMD package.

Features

  • High voltage, current controlled
  • Low diode capacitance
  • Low diode forward resistance (low loss)
  • Very low series inductance
  • RF resistor for RF switches

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BAP65LXBAP65LX T/R9340 612 43315Volume productionSOD882Tape reel smdStandard MarkingNot available

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BAP65LX9340 612  43315  NAMOUSER ELECTRONICS14,99611/22/2008 Buy online Order samples

Applications

  • RF attenuators and switches
  • Band switch for TV tuners
  • Series diode for mobile communication transmit-receive switch

Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)Rd NOTE2( Ohm)tL NOTE6(µs)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP65LXSOD882
30Single0.23@VR=20V AND F=1MHz
0.37@VR=1V and F=1MHz
0.52@VR=0V and F=1MHz
1000.90.170.95@IF=5mA0.90.17

Similar products

BAP65LX links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.