| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAP70-02 | BAP70-02,115 | 9340 566 19115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BAP70-02/A2 | BAP70-02/A2,115 | 9340 631 06115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAP70-02 | BAP70-02,115 | BAP70-02 |
| week 51, 2002 | ||||
| BAP70-02/A2 | BAP70-02/A2,115 | BAP70-02_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAP70-02 | 9340 566 19115 | BAP70-02,115 | 0.1200 | NA | MOUSER ELECTRONICS | 2,363 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 4,699 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,363 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| BAP70-02/A2 | 9340 631 06115 | BAP70-02/A2,115 | not available |
| Type number | Package | VR max(V) | Configuration | Cd@VR typ(pF) | IF max(mA) | Rd NOTE2( Ohm) | RD @IF=0.5 mA AND F=100 MHz max( Ohm) | RD @IF=10 mA AND F=100 MHz max( Ohm) | tL @IF=10 mA AND IR = 6 mA |
|---|---|---|---|---|---|---|---|---|---|
| BAP70-02 | SOD523
(SC-79) | 50 | Single | 0.25@VR=20V AND F=1MHz max 0.40@VR=1V and F=1MHz 0.57@VR=0V and F=1MHz | 100 | 7 | 1 | 7 | 1.25 |
| BAP70-02/A2 | SOD523
(SC-79) | 50 | Single | 0.25@VR=20V AND F=1MHz max 0.40@VR=1V and F=1MHz 0.57@VR=0V and F=1MHz | 100 | 7 | 1 | 7 | 1.25 |
Similar products
BAP70-02
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.