NXP Semiconductors


Select site:

English

BAP70AM

Selection guide

Datasheet

BAP70AM
(Product Specification)
20-Nov-06, 7 pages, 49 kB

Download all documentation

BAP70AM - Silicon PIN diode array

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Four planar PIN diode array in SOT363 small SMD plastic package.

Features

  • High voltage current controlled RF resistor for RF attenuators
  • Low diode capacitance
  • Very low series inductance
  • Low distortion

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAP70AMBAP70AM,1159340 593 06115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BAP70AMBAP70AM,1359340 593 06135Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BAP70AM/A2BAP70AM/A2,1159340 631 11115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BAP70AM/A2BAP70AM/A2,1359340 631 11135Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAP70AMBAP70AM,115BAP70AM
Always Pb-free
BAP70AMBAP70AM,135BAP70AM
Always Pb-free
BAP70AM/A2BAP70AM/A2,115BAP70AM_A2
Always Pb-free
BAP70AM/A2BAP70AM/A2,135BAP70AM_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAP70AM9340 593 06115  BAP70AM,115  35.3400ASIAWPI6,000300011/19/2009Buy onlineOrder samples
BAP70AM9340 593 06135  BAP70AM,135  35.3400NAMOUSER ELECTRONICS400 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS400 11/20/2009Buy online 
BAP70AM/A29340 631 11115  BAP70AM/A2,115        not available
BAP70AM/A29340 631 11135  BAP70AM/A2,135        not available

Applications

  • RF attenuators
  • (SAT) TV applications
  • Car radio applications

Parametrics/similar products

Type numberPackageVR max(V)ConfigurationCd@VR
typ(pF)
IF max(mA)RD @IF=0.5 mA AND F=100 MHz max( Ohm)RD @IF=10 mA AND F=100 MHz max( Ohm)tL @IF=10 mA AND IR = 6 mA
BAP70AMSOT363
(SC-88)
50Series0.20@VR=20V and F=1MHz
0.40@VR=1V and F=1MHz
0.57@VR=0V and F=1MHz
100171.25
BAP70AM/A2SOT363
(SC-88)
50Series0.20@VR=20V and F=1MHz
0.40@VR=1V and F=1MHz
0.57@VR=0V and F=1MHz
100171.25


Similar products
BAP70AM links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.