Quad-PIN Diode Attenuator

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • 4 PIN diodes in a SOT753 package
  • 300 kHz to 4 GHz
  • High linearity
  • Low insertion loss
  • Reduction in part count
  • Low diode capacitance
  • Low diode forward resistance

Target Applications

  • Broadband system applications i.e. WCDMA, CATV, etc.
  • General purpose Voltage Control Attenuator for high linearity applications

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Support

What do you need help with?